New Platinum exit LED Quickfit® theatre mask

For use in low light areas

The industry recognised Stanilite® Quickfit has a unique steel slide connect bracket for quick-fit installation, simple wiring and ease of maintenance. Thanks to these features, as well as the high quality design and components, the Quickfit is the most installed and identified exit in the Australian and New Zealand market.

With all the attributes of the Stanilite Quickfit, the theatre mask option is purpose built for use in low light areas.

 

Features

  • 5 year warranty
  • LED technology 100,000 hours plus lamp life
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • Advanced technology Lithium iron phosphate battery for long life and low maintenance
  • Advanced pulsetime battery charging
  • Standard or Nexus® monitored, either cabled or wireless
  • Quickfit unique steel slide connect bracket for quick installation and easy maintenance
  • Universal wall/ceiling mounting, can also be rod or wire suspended
  • Retrofit capability; fits into any existing Quickfit mounting bracket
Filler_Education-04_390x292
Select region / language