New Platinum exit LED weatherproof remote and power supply unit remote

Ideal for freezer or coolroom applications

Stanilite® weatherproof exit signs can be used in combination with remote power supply up to 10 meters away which make it ideal for freezer or coolroom applications up to -30oC. Several options are available for the weatherproof exit signs with UV stabilised, vandal resistant polycarbonate cover or high impact chemical resistant acrylic. The low power consumption of remote power supply units, available in standard or weatherproof housing, reduce operation costs. Additionally, the advanced charging technology and high performance Lithium iron phosphate battery permit extended life time for a reduced maintenance.

 

Features

  • Weatherproof remote exit used in combination with remote power supply; exit mounted inside the freezer or coolroom and remote power supply mounted outside up to 10m away from the exit
  • LED technology 100,000 hours plus lamp life
  • Low power consumption for reduced operation and maintenance costs
  • Advanced charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • IP65 weatherproof enclosure (weatherproof remote exit) and IP55 weatherproof enclosure (weatherproof remote power supply unit)
  • Increased safety and no shock hazard by isolating the AC primary circuits from the unit
  • Ideal for freezer or coolroom applications up to -30oC
  • Standard or Nexus® monitored, either cabled or wireless
Coolroom_2_Exits_390x292
Select region / language