Platinum Spitfire® LED recessed non-maintained

Innovative & stylish

There’s only one Spitfire, and it’s made by Stanilite®, making all imitations redundant. The Stanilite LED Spitfire range has been designed to provide high visibility whilst remaining architecturally pleasing with a modern and unobtrusive design. The Platinum Spitfire LED recessed offers the best quality in the Spitfire range. Incorporating an LED light source rated to 100,000 hours, superior photometric classification, advanced charging technology combined with Lithium iron phosphate battery for long life and low maintenance and comes with a 5 year warranty.

 

Features

  • 5 year warranty
  • Superior photometric classification
  • LED technology 100,000 hours plus lamp life
  • Single or dual LED option
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • Advanced charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • Standard, Nexus® monitored, either cabled or wireless, or DALI lighting system 
  • Spring fixing design allows for different ceiling thickness (1mm-20mm)
  • White adaptors included to convert standard 60mm lamp head to 85mm diameter and 141mm diameter size
Filler_Retail-01_390x292
Select region / language