Circulars weatherproof Nexus®

The IP65 circular LED weatherproof has been designed with high lumen output for superior emergency classification. The base of the unit is constructed from high quality diecast aluminium and powder coated in light grey for all weather durability. High quality components and long life LED’s result in a superior product with a low cost maintenance schedule, suitable for difficult to access areas. The complete range includes AC, stand alone and monitored emergency versions – all with motion detect options. 

  • LED technology 50,000 hours lamp life    
  • NiCad batteries
  • IP65
  • IK08 impact rating
  • Motion detect option available
  • Nexus monitored, either cabled or wireless
Filler_Generic-05_390x292

Products

Select region / language