Exits vandal resistant DALI

Utilising the time proven Quickfit® mounting bracket within a white powder coated steel housing, with removable end-panels secured in place using anti-tamper screws, installation of the fitting to a wall or ceiling is simple. A UV stabilised polycarbonate diffuser completes the rugged enclosure which is rated IK09 for mechanical impact resistance. 

  • LED technology 100,000 hours lamp life
  • Lithium iron phosphate batteries
  • 24m viewing distance
  • DALI lighting system
Filler_Corrections_390x292

Products

Select region / language