Exits weatherproof DALI

The Quickfit® style weatherproof exit employs LED technology offering unsurpassed light source performance and longevity. UV stabilised vandal resistant polycarbonate cover or high impact chemical resistant acrylic cover options available, gives the added advantage of being weatherproof, vandal resistant and chemical resistant, providing an outstanding product ideal for outdoors, areas prone to vandalism and chemical factories.

  • LED technology 100,000 hours lamp life
  • Lithium iron phosphate batteries
  • IP65
  • 24m viewing distance
  • DALI lighting system
Filler_Parking-01_390x292

Products

Select region / language