Exits jumbo

The Stanilite® LED jumbo exit delivers world class leading performance with a 36m or 40m viewing distance, low energy consumption and an excellent emergency classification. This fitting, which may be mounted in wall or ceiling/suspended configurations, ideal for applications where conventional sized exits do not provide adequate coverage.

  • LED technology 50,000 or 100,000 hours lamp life
  • NiCad or Lithium iron phosphate batteries
  • 36m and 40m viewing distance options
  • Standard or Nexus® monitored, either cabled or wireless
Filler_Healthcare-02_390x292

Products

Select region / language