Flood lights standard

Utilising the quality electronics that are synonymous with the Stanilite® brand, the flood light LED is powered by a sealed lead acid battery housed in a white powder coated zinc steel case. Incorporating twin 10W LED lamp heads, this fitting provides outstanding photometric performance for area emergency lighting.

  • LED technology 100,000 hours lamp life
  • Light output typically 600 lumens per lamp head
  • Beam angle 120⁰ flood
  • Sealed lead acid battery
  • Standard or Nexus® monitored, either cabled or wireless
Filler_Retail-03_390x292

Products

Select region / language