Exits remote units

Stanilite® weatherproof exit signs can be used in combination with remote power supply up to 10 meters away which make it ideal for freezer or coolroom applications up to -30oC. The low power consumption of remote power supply units, available in standard or weatherproof housing, reduce operation costs. Additionally, the advanced charging technology and high performance Lithium iron phosphate battery permit extended life time for a reduced maintenance.

  • LED technology 100,000 hours lamp life
  • Lithium iron phosphate batteries
  • IP65
  • 24m viewing distance
  • Standard or Nexus® monitored, either cabled or wireless

Products

Select region / language