Retail and shopping

Stanilite® understands retail is all about presentation and knows these aspects are important to the shop owner, centre management or retail interior designers and has a complete range of emergency lighting that is in harmony with your design characteristics. Stanilite has a complete LED range which has minimal total cost of ownership, ensuring that your space is reliable, supported and has a modern look.

The Stanilite Nexus®  RF emergency lighting monitoring system does not require any additional data or power cables for the system to operate, which makes it easier to overcome the complexities of continual layout changes and expansions within shopping centres. The Nexus RF system gives the centre management choice and allows for complete testing, section testing or multiple customised groupings of luminaires so that tenant stores can be tested and monitored individually rather than being part of common areas.

Retail_390x292
Select region / language