Exits edgelit SPU

The aesthetically pleasing Stanilite® edgelit exit is the designer luminaire of the Stanilite exit portfolio. With a frameless slim line design, coupled with market leading energy efficiencies, it is easy to see why the Stanilite edgelit is the product of choice for all front of house and decorative areas.

  • LED technology 100,000 hours lamp life
  • NiMH or Lithium iron phosphate batteries
  • Recessed and surface mounted options
  • 24m viewing distance
Filler_Restaurant-01_390x292

Products

Select region / language