Exits weatherproof SPU

Stanilite® has a broad offering of weatherproof exits to cover multiple applications.

The Quickfit® style weatherproof exit employs LED technology offering unsurpassed light source performance and longevity. UV stabilised vandal resistant polycarbonate cover or high impact chemical resistant acrylic cover options available, gives the added advantage of being weatherproof, vandal resistant and chemical resistant, providing an outstanding product ideal for outdoors, areas prone to vandalism and chemical factories.

The traditional bulkhead weatherproof exit is for the more rugged environments and is available in either 24m or 36m viewing distance.

  • LED technology 100,000 hours lamp life
  • Lithium iron phosphate batteries
  • IP65
  • 24m and 36m viewing distance options
Filler_Parking-01_390x292

Products

Select region / language