Flood lights weatherproof SPU

Utilising the quality electronics that are synonymous with the Stanilite® brand, the flood light LED weatherproof is powered by a sealed lead acid or Lithium iron phosphate battery housed in a polycarbonate enclosure and has an IP65 protection rating. Incorporating twin 10W LED lamp heads, this fitting provides outstanding photometric performance for area emergency lighting.

  • LED technology 100,000 hours lamp life
  • Sealed lead acid or Lithium iron phosphate batteries
  • IP65
  • Light output typically 600 lumens per lamp head
  • Beam angle 120⁰ flood
Filler_Hotel-01_390x292

Products

Select region / language