VanLien offers you a number of options for correctly hanging a light fitting from any kind of ceiling. Select the correct set of parts in 3 steps:
Step 1: Select the ceiling rose
You can chose the flat ceiling rose for fitting on suspended ceilings or the raised ceiling rose for fitting on fixed ceilings. You can also opt for the mini pendant complete, which comprises a complete set for flat fitting against the ceiling, in which case you don’t need to go through steps 2 and 3.
Step 2: Select the colour
Different coloured ceiling roses are available for the different coloured light fittings. In step 2 you can choose between white and aluminium.
Step 3: Select the length
Select the correct length for your pendant depending on the height of the ceiling. Your options are: 150 mm, 300 mm, 500 mm and 1000 mm.
Full product information is provided below to help you make your choice.