Select Language
  • English
  • Nederlands

Central power systems (CPS)

VanLien offers an extensive and complete range of central power supply units and have an appropriate solution for every type of building.

The central power supply systems range is subdivided into 24 and 230 Volt central power supply units.

230 Volt
VanLien offers a complete range of 230V central power systems. Whether you are looking for a direct current (DC) or alternating current (SC) solution, VanLien has the right systems for you. Our selection:

  • viaFlex: intelligent centralised power system (DC), developed for convenient installation 
  • Emex systemen: AC system as a solution for luminaires that are unsuitable for direct current 
  • Twister: “from 0 to 100” in a second – a particularly powerful system for taking over complete building systems

24 Volt
If you are faced with situations in which a safe voltage is required and/or where there is no earthing, VanLien can supply you with an extensive range of 24 Volt systems. With the widely used 24 SVK and, for example, the specific systems for operating theatres (24 SVK OK) you can also count on VanLien in these situations.

ABB-Emergi-lite-central-battery-systems-campaign-image

Our selection

230 Volt

24 Volt

Select region / language