DNP31.0

DeviceNet communication interface

The DNP31 enables the UMC100.3 Universal Motor Controller to communicate via a DeviceNet fieldbus.

Main benefits

• Simple – Mounts directly on the UMC100.3 Universal Motor Controller
• Advanced – Separate mounting in the MCC cable chamber detects if incorrect drawer is inserted and provides diagnosis to DCS if drawer is withdrawn

Main features

• Mounts directly on UMC100.3 or separately
• Fieldbus connection via terminals
• Diagnostic LEDs

 

Are you looking for support or purchase information?

Products and documents

Products
Documents
Loading documents
Select region / language