Ethernet communication interface with ModbusTCP protocol
The MTQ22-FBP.0 provides Ethernet connection for 1 to 4 UMC100 Universal Motor Controllers.
Main benefits
• Simple – standard cables between MTQ22-FBP.0 and UMC100
• Easy – no need for Ethernet cables to enter the drawer
• Perfect – for withdrawable applications
• Economical – one interface for 4 motor controllers UMC100
Main features
• Ethernet interface with protocol Modbus TCP
• Integrated switch
• Supports redundant ring network topology according IEC/EN 62439-2
• Up to 4 masters can be configured and supervised
• Micro USB port for configuration via PC