PROFIBUS DP communication interface
The PDP32.0 enables the UMC100.3 Universal Motor Controller to communicate on a PROFIBUS DP fieldbus.
Main benefits
• Simple – mounts directly on the UMC100.3
• Advanced – mounts separately in the cable chamber of the MCC to provide several advantages:
o Makes drawer replacement faster due to automatic addressing and parameter download
o Detects if the wrong drawer is pushed in
o Diagnosis to DCS if a drawer is withdrawn
o Higher communication performance with no drop lines on the fieldbus
Main features
• Mounts directly on UMC100.3 or separately
• Data transfer rate up to 12 Mbit/s
• Fieldbus connection via Sub-D connector or terminals
• Certified PROFIBUS slave
• Diagnostic LEDs