NEMA Non-combination Starters (CR300/CR500), open and enclosed

The NEMA non-combination starters simplify the selection process with fewer enclosure variants. These tailored, cost-effective solutions efficiently switch full-speed motors and suit various applications such as cranes, construction equipment, generators, conveyors, heating and cooling, and manufacturing equipment. Easily configure your starter using the Empower configurator.

Main benefits

  • Ease of choice: our range features reduced enclosure variability, with more than three times fewer variants for simpler selection.
  • With our customized starter, we tailor solutions to fit your specific application needs
  • Save time and effort with our pre-assembled starting solution
  • Simple and cost-effective solution for switching of full speed motors
  • Made in America
image_enclosed

Main features

  • 1 and 3-phase UL listed enclosed starters, reversing and non-reversing motor options
  • NEMA sizes 00–4, type 1, 12, 3R and 4X enclosures
  • 100 hp max, 600 V max 50/60 Hz, up to 100kA short circuit rating available
  • Available with either IEC or NEMA style contactor/overload
  • Solid state (electronic) or thermal overload relay options
  • Control options include 30mm start/stop pushbutton, HOA, and ON/OFF

Related products

Products and documents browser

Select region / language