Global site

Strain-relief AS9.10 for surface-mounted junction boxes

Screwless, faster and cost-effective solution.
New strain-relief for surface-mounted junction boxes

Thanks to this innovative solution, no screws or tools are needed to make a strain-relief for the cable. The cable is secured with a cable tie, making installation easy and saving installation time. (The cable tie is not included).

The strain-relief is suitable for junction boxes AP9 and AP10, and has three slots for cables. It can be used with a wide range of cable diameters, as well as with flat thin installation cable.


AS9.10 Vedonpoistajan asennukuva kojerasiaan

Product code: AS9.10 
EAN: 6438199005355 
Package size: 10/100/1000 pcs 

Strain-relief for 3 cable, Ø 6 – 17 mm

Strain-reliefs are made of recycled plastic

Strain-reliefs are made from plastic packaging collected from households. Post-consumer waste is material discarded after someone uses it. 

The collected plastic is processed locally from plastic waste to recycled plastic. The recycled plastic granulate is delivered to ABB’s Porvoo factory, where it is made into strain-reliefs for junction boxes.

Installation

One strain-relief on one side.

(Suitable for AP9 and AP10 boxes)

Two strain-reliefs can be used on the opposite sides of the box.

(Suitable for AP9 and AP10 boxes)

Installation crosswise in AP9 boxes

(Suitable for AP9 boxes)

 

Installation

Attach the strain-relief to the junction box, push the cable through the membrane inlet.

Attach the cable tie around the cable and strain-relief. Make sure that the cable tie is secured around the strain-relief before tightening the cable tie.

Attach the strain-relief to the junction box, push the cable through the membrane inlet. Attach the cable tie around the cable and strain-relief. Make sure that the cable tie is secured around the strain-relief before tightening the cable tie.

The strain-relief is suitable for junction boxes AP9 and AP10, and has three slots for cables. It can be used with a wide range of cable diameters, as well as with flat thin installation cable.

 

See also