The AK12.2 is a connection cover for junction boxes. It can be used both in flush mounting (screw distance c/c 78 mm) and surface mounting (on AP7 box). The cover features three membrane seals, center membrane for ø 20 mm, and side membrandes for ø 16 mm. The cover has three strain reliefs. Especially suitable for connecting kitchen stoves, oven and sauna stoves.

By using ceiling rose covers, the installation of lights equipped with a plug is quick and easy. The covers can be used with junction boxes or in surface mounting when using an extension ring. If required, extension rings can also be used with junction boxes.