Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

DCL lighting outlets

Our new light socket outlets are already compliant with the EN 61995 (EU/ESS) standard.
DCL-valaisinpistorasia-ryhma_560px

New features


  • The plug is fully inside the product.
  • Spring connectors enable the extension of a 1.5–2.5 mm² group cable.
  • Another AKL6 light socket outlet can be installed in the ceiling cover

Ceiling lighting outlet for flush mounting

The AKK14 ceiling cover is a two-pole (P+N) light socket outlet equipped with protective earthing for installation in a junction box. In dry rooms, where the normal temperature is at most 25 °C, it is possible to connect a suspended light (max. 15 kg) to the ceiling cover. The rated voltage of the light socket outlet is 250 V ~ / 6 A. Screwless terminals enable the extension of a 1.5–2.5 mm2 group cable. A lighting plug is always delivered together with the cover.
DCL-ripustuskansi-uppoasennukseen_560px

Ceiling lighting for surface mounting

The AKK15 is a lighting outlet for surface installation, or installation on top of a junction box with a screw distance of c/c 70-78 mm. A pendant luminaire of max. 15 kg can be installed on accompanying hook. The outlet is designed for dry spaces with normal room temperature. A second lighting outlet AKL6 can be installed. One lighting plug is always included.

DCL-ripustuskansi-pinta-asennukseen_560px

Light socket outlet for flush mounting

The AKK6-xx light socket outlet is a two-pole (P+N) accessory equipped with protective earthing for installation in a mounting box. The rated voltage of the light socket outlet is 250 V ~ / 6 A. Spring connectors enable the extension of a 1.5–2.5 mm2 group cable. The product is available for the Jussi and Impressivo ranges. A light plug is always delivered with the cover. The rated voltage of the light socket outlet is 250 V ~ / 6 A.
DCL-valaisinpistorasia-uppoasennukseen_560px