Global site

AP10 now also available in Black color

The AP10-product range is now updated with a black junction box. The black AP10M box is ideal for indoor and outdoor installations, it blends seamlessly into a dark environment.

The renewed box includes 14 membrane cable entries (Ø 19 mm): 3 on each sides and 2 at the bottom. The lid is reassembled to the box at the factory and it can be removed manually without any tools.

Made of halogen-free material (IEC/61249-2-21).

Technical information

Dimensions:     104 x 104 x 48 mm 
Enclosure class:     IP65
Rated voltage:     500 V
Wire range:     6 mm 2
Colour:     Black
Colour code:     RAL9011

Order information


  Type  Global ID EAN Description Package
  AP10  2TKA140002G1 6410016125101 Junction box, IP65, 104x104 mm, white 5/30
  AP10/G  2TKA140003G1 6418677307287 Junction box, IP65, 104x104 mm, grey 5/30
NEW AP10M  2TKA00004261 6438199008158 Junction box, IP65, 104x104 mm, black  5/30

Available in white, grey and black.

 

Are you looking for support or purchase information?

 

Documents

 

See also