Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Blind key switch

Protection against unauthorized access

The blind key switch/push-button prevents unauthorized operation of the electric drives. At home, it is suited as a "parental lock" and, at work, it prevents unauthorised persons from gaining access. For securing, the half cylinders of an existing locking system can be used. Additional keys are thus not required.

The blind key switch is available in two different versions. One blind can be controlled with the 1-pole version. And two blind motors can be simultaneously controlled via a switch/push-button with the 2-pole version.

Controlling blinds with the front-door key


For securing, the profile half cylinders of an existing locking system can be used. Additional keys are thus not required.

pl-js-schluessel-02

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us