Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Busch-Watchdog 220 MasterLINE KNX

Especially comfortable. For special tasks.

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out. The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

In addition to the functions of the Busch-Watchdog 220 MasterLINE, this movement detector impresses with further tailor-made features. Because the KNX-based Busch-Watchdog 220 MasterLINE KNX is perfect for integrating into the KNX system of the house for surveillance tasks. With the intelligent KNX networking function also light, blinds, heating and many other areas of modern building automation can be operated, monitored and connected.

Additional advantages are convenient installation and the practical Powertool for simplifying device parameterization. Only the most important parameters are displayed, the remainder must be activated as required. The Busch-Watchdog 220 MasterLINE KNX has two movement channels for evenings and nights. It impresses with excellent detection even during twilight. The twilight switch is not influenced by other lighting.

Overview of colours


The Busch-Watchdog 220 MasterLINE KNX is available in the modern colours white and silver metallic.

pl-bm-220-premium-knx01

Comfortably controlling all functions


With the practical IR remote control you are always fully in charge of safety and comfort. The settings can be handled easily without a ladder or an electrical installer. For example, brightness switching threshold, presence simulation or continuous light On/Off.

pl-bm-70-04-abb

» Link to IR remote control

Are you looking for support or purchase information?

Products and Documentation

Product browser
Documentation
Loading documents