Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Busch-Watchdog 220 MasterLINE select

To ensure the business keeps operating. For special tasks.

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out. The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

Smart and alert

The small disc-type surveillance zone makes the Busch-Watchdog 220 MasterLINE especially attractive for applications in the commercial sector. The detection range is 220° and the coverage 16 meters to all sides. At an appropriate mounting height it additionally offers an area 2 meters in height in which no detection is carried out. However, if a person approaches, it responds immediately. It additionally offers functions such as continuous light On, continuous Off, presence simulation or storage of the brightness switching threshold, which can be activated/deactivated via the IR remote control. It is suitable for mounting on walls and ceilings.

All loads up to a maximum of 3,680 W/VA can be connected to the movement detector.The models are, like all Busch-Watchdog units, easy to operate with practical functions such as operating mode, twilight setting, switch-off delay and short-time pulse. Also the automatic range stabilisation remains constant during different outdoor weather conditions.

Comfortably controlling all functions


With the practical IR remote control you are always fully in charge of safety and comfort. The settings can be handled easily without a ladder or an electrical installer. For example, brightness switching threshold, presence simulation or continuous light On/Off.

pl-bm-70-04-abb

» Link to IR remote control

Main benefits

  • The small disc-type surveillance zone makes the Busch-Watchdog 220 MasterLINE especially attractive for applications in the commercial sector
  • Important functions such as continuous light On, continuous Off, presence simulation, saving of the brightness switching threshold can be deactivated/activated with the IR remote control without a setting on the device
  • Different mounting options are possible: wall mounting and ceiling mounting

Main features

  • This movement detector has a detection range of 220°
  • The coverage is 16 meters to all sides
  • It has one detection level without any gaps and with animal access
  • No floor or rearfield detection

Highlights