ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
Control via transmitter. The IR remote control makes it easy to handle the daily routine. Because it permits easy access from anywhere in the home. For many models for the outdoor area the practical remote controls are available from Busch-Jaeger as an option. This, for example, allows continuous light On, continuous light Off, or presence simulation to be comfortably activated. It also allows the saving of the brightness switching threshold. This makes it easy to keep everything under control.
The IR service remote control is particularly well suited for commissioning the Busch-Watchdog at the customer's premises and assists the electrical installer to remotely operate and adjust all functions, test mode and setting of the response characteristics.
IR remote control 01
IR remote control 02
IR service remote control 01
IR service remote control 02
IR remote control KNX
Submit your inquiry and we will contact you