Room temperature controller for heating/cooling

For precise and timely warmth

365 days. Spring, summer, autumn and winter affect not only the outside world. They also alter the conditions inside house. The room temperature controller for heating/cooling responds to this with efficiency and comfort.

The Busch-Jaeger room temperature controller - to suit the season - cares for that personal feel-good temperature. The two separate outputs of the room temperature controller for heating and cooling make control in dependence of summer or winter possible. The cooling function is active during heat and the heating function during cold. An LED indicates the respective status.

The device is suitable both for 2-circuit and 4-circuit heating systems. It perfectly meets all the requirements of modern heat pump systems.

Saving energy

Heating to suit requirements is the key to saving energy. The rule of thumb is impressive: One degree less means about six percent energy savings. Great potential when one thinks about the different heating requirements at different times of day. The regulating quality of the controller is + - 0.5 Kelvin. With the room temperature controller from Busch-Jaeger you can set the temperature as desired via the rotary control element.

Model selection


The new room temperature controller is available in two versions. Type 1099 UHK makes possible the automatic switchover from summer to winter mode via the central control unit of the heating system due to the additional control input on the flush-mounted insert. Type 1099 UHKEA allows the manual control of individual rooms with additional cooling elements via the reverser on the controller.

01 Room temperature controller for the central switchover from summer to winter mode via the heating system.

02 Room temperature controller with integrated manual reverser for changeover from summer to winter mode.

pl-rt-hk-03

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language