ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
Living without current today is impossible. However, it can also quickly become life-threatening. A device can quickly become defective without being aware of it, or the offspring plays with the socket outlet. Hazards can also occur when one drills into a power cable, unintentionally damages a cable or lightning strikes. All this is prevented when one has installed the safe and convenient socket outlets from ABB/Busch-Jaeger.
Current is useful, but also very hazardous.
A fixed location for charging.
Provides orientation and increased safety in the dark.
Puts an end to trip hazards.
For easy removal of firmly stuck plugs.
Ideal protection against life-threatening body currents.
Protection against overvoltage.
So that everyone is informed at any time.
Almost invisible, always ready for use.
When power is essential to life.
Specialist for special use.