Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Busch-Duro 2000® SI/SI Linear

Timeless elegance

Fascinating and meeting the highest demands for function and material. The Busch-Duro 2000® SI/SI Linear switch ranges present themselves as being of high quality and very expressive and fulfil all requirements for creative design of living space. They are a visual highlight on all backgrounds and display individuality and personality.

Modern optics


The Busch-Duro 2000® SI and Busch-Duro 2000® Linear switch ranges display themselves with gently rounded and functionally square design.

sp-buschduro2000si-02

Labelling frame


The information about the function of the switches is retained when the cover is removed because the labelling field is fixed to the support frame. Cover frames for vertical and horizontal installation, 1gang to 3gang, are also available with labelling field. Colour: studio white.

sp-buschduro2000si-03-abb

Versatile use


This switch range is available in 1gang to 5gang cover frames. They can be mounted vertically or horizontally.

sp-buschduro2000si-04
Main benefits
  • The Busch-Duro 2000® SI/SI Linear switch range is available with all kinds of inserts and control elements
  • Two frame shapes are available for Busch-Duro 2000® SI/SI Linear
  • Frames in rounded and square form

Main features

  • This switch range is available in 1gang to 5gang cover frames
  • Cover frames can be mounted vertically or horizontally
  • Cover frames for vertical and horizontal installation, 1gang to 3gang, are also available with labelling field
  • Material cover: Duroplast, UV-resistant, free of PVC and halogen

Highlights