Extraordinary and distinct design, of the highest quality. Each piece becomes a unique object of any interior. It attracts attention and that is the point. Solid frames made from bronze, polished steel or glossy glass, show immediately their real value and an exquisite owner’s taste. The aesthetics, together with innovative functions make every day luxurious.
Main benefits
- premium light switch range includes electronics (dimmers, movement detectors, temperature controllers, USB charging, blind controls, etc.)
- includes also building automation products like ABB i-bus® KNX, ABB-free@home® and door communication
- genuine materials used on frames - glass, bronze, gold, chrome, stainless steel and porcelain
- screwless terminals (screw terminals in socket outlets available as well)
- available certificates: VDE, ÖVE, KEMA, EAC, CE, CCC
Main features
- 7 unique materials of cover frames (white glass, black glass, bronze, gold, chrome, stainless steel and porcelain) combined with 3 colors of cover plates
- up to 4gang frames for horizontal and vertical installation (porcelain is only available from 1 to 3gang)
- range 60 (60 mm installation screw distance)
- SCHUKO and PIN-earth socket outlets
- Covers made from thermoplastic (PC), UV-resistant, free of PVC and halogen