Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Chiara

Style speaks for itself

Chiara design matches the best of Italian creativity with ABB excellence in technological and production processes. Chiara is designed to suit everyone taste and enhances any environment, from the most sophisticated to the most essential, with a choice of components that allow you to implement the widest variety of solutions in residential and commercial contexts.

Are you looking for support or purchase information?

Highlights

Chiara finishes

Main benefits

  • The easiest and most immediate response to all your needs: the breadth of its product range and completeness of the solutions offer the greatest choice
  • Devices mounting is really simple: the support is made of semi-transparent plastic material for easy assembling in the flush-mounted boxes
  • The asymmetric lighting of the switches gives a distinctive and personal note to each light point, without affecting the purity and harmony of the lines.
  • Comfort is saving: time-programmed thermostats and thermostats, daily/weekly electronic programmers and dimmers improve the quality of living and reduce energy waste

Main features

  • Any device, with a width of 22 mm, is suitable for insertion in any round flush-mounted boxes with a diameter of 60 mm and any rectangular boxes available on the market
  • Mounting grids and frames are available in 2, 3, 4, 7 and 7+7 module versions and can be mounted in rectangular boxes with 2, 3, 4 and 6 standard modules respectively
  • Inspired by the colors, the natural elements essence, and the lightness. with a new range of finishes made by anodize Aluminum
  • Amazing intensity of the glossy finish or shimmering beauty of the satin finish: the four metal colours (Gold, Bronze, Chrome and Metal Black) stand out with their simplicity and elegance
  • Eight technopolymer frames with glossy finish

Main Functionalities

Wide Range of Switches
Multi standard Socket Outlets and USB charging
Dimmers, Thermostats and Chronotermostats
Emergency Lighting
IP Protected