Chiara antibacterial

Hospitals, clinics, laboratories and healthcare environments must guarantee maximum hygiene with a high level of safety and protection against bacterial growth for patients, visitors and medical staff.

To enhance cleaner healthcare environments, ABB introduces Chiara antibacterial, a sub-range of conventional wiring accessories of the Chiara switch assortment with antibacterial additive and technopolymer material (ABS/PC).

The Chiara antibacterial range includes frames in white color and a selection of devices as main standard socket outlet, 1W and 2W switches/push-buttons, TV, USB, RJ etc.

Are you looking for support or purchase information?

Main benefits

Safety

  • Reduces infection rate and spread of bacteria
  • Promotes a clean environment - Eco-friendly

Design

  • Family feeling to same aesthetic of the Chiara light switch range

Cost reduction

  • Reduces cost of infection for hospitals

First to Market with
extensive range

  • ABB will be one of the few players able to offer a complete portfolio of solutions for buildings in healthcare segment

Key features

  • Material: Technopolymer material (ABS/PC) with antibacterial additive
  • Design: same aesthetics of Chiara standard CWA range
  • The installation can be easily expanded with ABB i-bus® KNX sensors which seamlessly integrate into the design of Chiara antibacterial.
  • Possibility to include functions of Chiara standard with antibacterial finishing if needed.

Product browser and Documentation

Product browser
Documentation
Loading documents

The new solution for healthcare environments

Select region / language