Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ocean®

A beauty with internal qualities

ocean® sparkles due to its form and colour and even received an award for its exterior appearance. This range convinces not only with its design but also its functionality, because it is robust, easy to install and versatile. Durable material, robust construction and straight-lined design distinguish this water protected, surface-mounted product range. Besides the fresh bluish-green shades, all the products are now also available in alpine white. As a result, it will be possible to implement the range to an even greater extent.

Overview of colours


pl-ocean-01

Clear load identification


Uniform labelling field for switches and socket outlets (optional).

pl-ocean-02-abb

Visible in the dark


Extensive LED illumination of labels for all switches and pushbuttons (optional).

pl-ocean-03-abb

Fast to mount with pozi-drive screw (+/-)


PZ 1 (with triple-pitch fast release thread) made of stainless steel. Same mounting dimensions as the WS range.

pl-ocean-04-abb

Simple connection


Large connection area even for 5 x 2.5 mm2 conductors. Easy through-connections beneath the base.

pl-ocean-05

Safe feed-through


Feed-through of protective earth conductor via plug-in terminal.

pl-ocean-06

Matching colour of duct lead-in


Available in both colours for use in cable ducts.

pl-ocean-07
Main benefits
  • The water-protected flush-mounted range withstands even the toughest conditions
  • Uniform labelling field for switches and socket outlets (optional)
  • Extensive LED illumination of labels for all switches and push-buttons (optional)

Main features

  • Large connection area even for 5 x 2.5 mm2 conductors
  • Feed-through of protective earth conductor via plug-in terminal
  • Material cover: Thermoplastic cover (PP), fracture-resistant, UV-resistant, weather-proof, free of PVC and halogen

Highlights