Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Reflex SI/SI Linear

Forms of classic beauty

This is a phenomenon known from landscapes. Light talks to them. And the surroundings respond with reflections. Fascinating. And in similar fashion do the colours and forms of the switch ranges Reflex SI/SI Linear communicate with homely living environment. And here the two design lines - gently rounded and functionally square - impress with their perennially modern reserve.

Perfect in form


The Reflex SI and SI linear switch ranges are doubly impressive with their gently rounded and functionally square design.

pl-reflexsi-02

Labelling frame


The information about the function of the switches is retained when the cover is removed because the labelling field is fixed to the support frame. Cover frames for vertical and horizontal installation, 1gang to 3gang, are also available with labelling field. Colour: studio white.

pl-reflexsi-03-abb

Versatile use


This switch range is available in 1gang to 5gang cover frames. They can be mounted vertically or horizontally.

pl-reflexsi-04
Main benefits
  • The Reflex SI/SI Linear switch range is available with all kinds of inserts and control elements
  • Two frame shapes are available for Reflex SI/SI Linear
  • Frames in rounded and square form

Main features

  • This switch range is available in 1gang to 5gang cover frames
  • Cover frames can be mounted vertically or horizontally
  • Cover frames for vertical and horizontal installation, 1gang to 3gang, are also available with labelling field
  • Material cover: Thermoplastic cover (PC), impact-proof and fracture-resistant, UV-resistant, free of PVC and halogen

Highlights