Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Sky Niessen

Touch your imagination

Sky Niessen switch range is a collection of light switches created to take your spaces to a new dimension,  presenting two unique and innovative designs.  It is a range of switches that keeps evolving in the shapes and material. An object of desire capable of guaranteeing the quality that only ABB Niessen can offer you and to decorate the most exclusive environments. Feel special everyday, feel the sky in your hands with the Sky Niessen switches.

 

Main benefits:

  • premium light switch range includes electronics (dimmers, movement detectors, temperature controllers, USB charging, blind control, etc.)
  • includes also building automation products - KNX, free@home
  • very slim design (8,5 mm)
  • screwless terminals (screw terminals in socket outlets available as well)
  • soft touch surface in white and black colour, also stainless steel and glass
  • available certificates:  CE, AENOR, EAC, NF

Main features:

  • 12 colour variants in ABB Sky Niessen range and 3 variants of ABB Skymoon
  • up to 5-gang frames for horizontal and vertical installation (Skymoon white & black glass max. 3-gang and Stainless steel max. 4 gang)
  • range 60 (60 mm installation screw distance)
  • SCHUKO and PIN-earth socket outlets
  • eco-designed

Are you looking for support or purchase information?

Sky Niessen finishes colors

Sky Niessen

soft white

Sky Niessen

silver

Sky Niessen

duna

Sky Niessen

taupé

Sky Niessen

comodoro

Sky Niessen

soft black

Sky Niessen

stainless steel

Sky Niessen

gold

Sky Niessen

white glass

Sky Niessen

black glass

Sky Niessen

ash

Sky Niessen

natural wenge

Skymoon finishes colors

Skymoon

white glass

Skymoon

black glass

Skymoon

stainless steel

Sky Niessen selected functions

timer

KNX sensors / control elements

Go for more

Product bowser
Documentation
Loading documents