Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

USB charger

The ideal location to charge your mobile devices

Now SmartPhones, tablets, cameras or MP3 players can be charged in a fixed place of the house. 

The search for USB charging stations with its own current adaptors and electric cables is now a thing of the past. You can charge up to two SmartPhones, digital cameras o similar devices with batteries. That way, the charge is even more comfortable. For Sky Niessen you’ll be able to choose a double outlet of 1.5mA shared with two connectors; a single outlet of 2A/5V or even a double outlet of 2A/5V each. 

Foto_cargador_usb

Main benefits

    • Integration in the Sky Niessen series
    • A Niessen USB charger can be easily installed replacing an existing socket and also in a place designed to hold a future socket
    • Allows to charge two devices simultaneously 

Main Features

    • Input voltage: 110-230V AC ± 10%
    • Frecuency 50-60Hz
    • Output voltage: 5V DC +5/-5%
    • Output current 8185: 1500mA a 5V DC
    • Output current 8185.2 y 8185.3: 2000mA a 5V DC