ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
Sky incorporates ABB’s KNX sensors, thereby making it a series with added value when it comes to managing buildings’ electrical installations.
Sky with free@home unifies all the useful functions of comfortable home automation in a system that is elegantly designed and easy to understand.
Sky incorporates wireless control elements which are designed to control functions providing greater comfort and quality of life at home.
Sky and Hit by Niessen are a gateway through which each person can access their own personal music lists from any location at home or at work.
Skymoon lets you easily install a USB charger in places with an existing electrical socket.
Skymoon incorporates Niessen LED dimmer switches, thereby enabling precise light levels, and with a new design in keeping with trends in interior decoration.
Features:- 250 V ~- 10 AX / 16 AX- IP21- EC Declaration of Conformity compliant with: - Low Voltage Directive 2006/95/EC - European RoHS Directive 2011/65/EU - IEC 60669-1 - UNE-EN 60669-1 - UNE 20324-REBT-BT27 - IP21- Aenor product certification compliant with: - UNE-EN 60669-1 - UNE-EN 60669-1/A1 - UNE-EN 60669-1/A2
Features:- 250 V ~- 16 A- IP21- EC Declaration of Conformity compliant with: - European RoHS Directive 2011/65/EU - IEC 60884-1 - UNE-EN 20315 - UNE 20324-REBT-BT27 - IP21- Aenor product certification compliant with: - UNE 20315-1-1 - UNE 20315-1-2