HDMI connection unit

Interface for audio and video data

dk-hdmi

High Definition Multimedia Interface (HDMI) is an interface developed in mid-2003 for the fully digital transmission of audio and video data in entertainment electronics. It unites existing processes, increases their characteristic qualities and also offers a coherent copy protection concept.

The HDMI communication adapter from Busch-Jaeger makes possible the transmission of high-resolution digital audio and video data, e.g. from a SAT receiver or DVD / Blue-Ray player to a plasma, LCD or LED TV screen.

 

Overview of colours


The inserts of the HDMI connection unit are available in white, alpine white and grey.

pl-dk-hdmi-01
Main benefits
  • The HDMI communication adapter from ABB/Busch-Jaeger makes possible the transmission of high-resolution digital audio and video data, e.g. from a SAT receiver or DVD / Blue-Ray player to a plasma, LCD or LED TV screen
  • Numerous options for connecting
  • Can be integrated in switch ranges

Main features

  • Flush-type installation
  • No lose-hanging cables
  • Suitable for SAT receiver or DVD / Blue-Ray player to a plasma, LCD or LED TV screen

Highlights

Select region / language