Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

VGA connection unit

Analogue transmission between graphics cards and display units

The Video Graphics Array (VGA) is an analogue image transmission standard for plug and cable connections between graphics cards and display units. Here the analogue VGA signal is generated by the RAMDAC of the graphics card.

The VGA communication adapter from Busch-Jaeger makes possible the transmission of analogue video data between PCs and laptops and display units such as monitors or beamers.
The adapter is also fully HD-capable (1,920 x 1,080 pixel) and suitable for the connection of 15-core VGA cables.

Overview of colours


The inserts of the VGA connection unit are available in white, alpine white and grey.

pl-dk-vga-01
Main benefits
  • The VGA communication adapter from ABB/Busch-Jaeger makes possible the transmission of analogue video data between PCs and laptops and display units such as monitors or beamers
  • Numerous options for connecting
  • Can be integrated in switch ranges

Main features

  • Flush-type installation
  • The adapter is also fully HD-capable (1,920 x 1,080 pixel)
  • The adapter is suitable for the connection of 15-core VGA cables

Highlights