This connecting technique means that no ports are lost for coupling the switches. A total of ten ports are available for use. On these both network sockets as well as the flush-mounted WLAN access point can be connected. The flush-mounted WLAN access point can, for example, be exchanged for an existing network socket. Only a 230-volt connection is required.
Elegant connection to the world
The flush-mounted WLAN access point is available for all Busch-Jaeger switch ranges (except for Decento®). Commissioning or parameterization is carried out via a Web browser. For this the Web browser of a computer or of mobile terminal devices - such as smartphones or tablets - can be used. The call is set up via an ad hoc connection.
Main benefits
- The flush-mounted WLAN access point can, for example, be exchanged for an existing network socket
- Only a 230-volt connection is required
- Can be integrated in switch ranges
Main features
- Commissioning or parameterization is carried out via a Web browser
- For this the Web browser of a computer or of mobile terminal devices - such as smartphones or tablets - can be used
- The call is set up via an ad hoc connection