Busch-steplight®

Provides orientation and increased safety in the dark

sd-steplight

Two in one: Busch-steplight® is a SCHUKO® socket outlet insert which has an integrated light for orientation. The LEDs provide excellent orientation in rooms, hallways or staircases when it is dark. An advantage in comfort in every living environment, and also ideally suited in homes for the elderly or as nightlight in children's' rooms.

Two LEDs create a vertical cone of light, which shines downwards out of the socket outlet. The light for orientation can be switched off at any time via a separate switch.

  • Socket outlet with light for orientation which can be deactivated
  • Light cone provides orientation in the dark
  • Ideal for hospitals
  • No expenditure necessary for installation and mounting of additional light  

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language