Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

DigitalRadio

For special moments

Enjoying comfort every day. Relaxing in the bathroom with pleasant sound or listening to the latest news in the workroom. This is all possible without the need for a lot of space or tangle of cables since the flush-mounted Busch DigitalRadio discreetly cares for the right atmosphere. The integrated or exterior antenna makes radio reception possible. Interesting is the variation of combining the Busch DigitalRadio with the Busch-iDock. This allows all Internet stations to be received via the WLAN connection of the smartphone.

Technology for increased emotion

The Busch DigitalRadio receives regional stations and offers the RDS function which displays station name and automatically sets the current time. It stores up to eight radio programs and convinces with details such as the display of time, alarm clock and sleep function. With the illuminated display one has all information available at a glance. The settings are retained in the event of a power failure. The Busch DigitalRadio is also suited for stereo operation with two Busch-Jaeger flush-mounted loudspeakers. For special use in the bathroom, moisture-proof Busch-AudioWorld® built-in loudspeakers can be installed. In addition, automatic activation and deactivation via light switch or movement detector is possible. The Busch DigitalRadio is available for all Busch-Jaeger switch ranges (except for Decento®).

Multifunction rocker


The elegant, central control element of the DigitalRadio makes comfortable and intuitive selection of all desired functions possible.

pl-mm-radio-digital-02

Illuminated display


The selected functions and settings are clearly shown on the illuminated 1.5" (3.8 cm) display.

pl-mm-radio-digital-03-abb

Options for extension


The Busch-DigitalRadio can be easily extended with other Busch-Jaeger products according to your wishes. For example, with the Busch-AudioWorld® built-in loudspeaker for flush-mounted radios or the Busch-iDock station.

pl-mm-radio-digital-04-abb

» Link to Busch-iDock
» Link to Busch-AudioWorld® built-in loudspeakers for flush-mounted radios

Extension unit input


The DigitalRadio can be connected to light switches or movement detectors via an extension unit input. It can then be activated or deactivated automatically.

pl-mm-radio-digital-05

» Link to Movement/presence detectors

Main benefits

  • The Busch-DigitalRadio receives regional stations and offers the RDS function which displays station name and automatically sets the current time
  • The Busch-DigitalRadio is also suited for stereo operation with two Busch-Jaeger flush-mounted loudspeakers
  • For special use in the bathroom, moisture-proof Busch-AudioWorld® built-in loudspeakers can be installed
  • In addition, automatic activation and deactivation via light switch or movement detector is possible

Main features

  • Multifunction rocker makes comfortable and intuitive selection of all desired functions possible
  • It stores up to eight radio programs and convinces with details such as the display of time, alarm clock and sleep function
  • The selected functions and settings are clearly shown on the illuminated 1.5" (3.8 cm) Display
  • The settings are retained in the event of a power failure

Highlights