Uniform labelling field for switches and socket outlets (optional).
Extensive LED illumination of labels for all switches and pushbuttons (optional).
PZ 1 (with triple-pitch fast release thread) made of stainless steel. Same mounting dimensions as the WS range.
Large connection area even for 5 x 2.5 mm2 conductors. Easy through-connections beneath the base.
Feed-through of protective earth conductor via plug-in terminal.
Available in both colours for use in cable ducts.