Accessories for Fencing Systems

We offer a wide selection of accessories for our fencing system Quick Guard.

Specially designed locking nut
Our patented screw-lock system makes it simple to assemble and dismantle the fencing sys­tem. The nut has several advantages, it can easily be located into the profile and automatically positions itself when the screw is turned 90 degrees clockwise. When in this position the bracket being fixed can be adjusted as required and locked by turning the screw further clockwise. To remove the bracket the fixing screw is turned anti-clockwise until the nut is in line with the profile slot.

 

quick-guard_fencing_system_1950x975_2-1
Product browser
Documents
CAD drawings
Loading documents

CAD drawings for all Safety Products are available here.

Select region / language