The GE safety edge is built up with a few, easy to handle subcomponents which allow you to assemble the contact edge by yourself. This is the perfect solution when you need to use a lot of contact edges of different lengths and want to benefit from the flexibility of making them yourselves according to the need of the day. Of course, preassembled contact edges can also be ordered.
The GE safety edge consists of a rubber profile with a cast-in contact strip. It is made up simply using connection plugs that are glued to the ends together with a terminal cap. The rubber profile is fitted on an aluminum profile.
Main benefits
- Easy to produce and customize on site
- Different sections for different breaking distances
Main features
- Customized length between 0,1 and 25 m
- Rubber profile in EPDM
- Mounting profile in aluminum
- 2 cables/edge, one at each end
- Several cable lengths available