Three-position devices

Ergonomic and tailor made

Three-position devices (or hold-to-run devices) can be used for troubleshooting, programming and test running in situations where no other protection is available or feasible. With a three-position device the operator can either press harder in an emergency or release the device to stop the machine.
ABB offers two models of three-position devices. 

  • HD5
    HD5 is an ergonomic three-position device of a few models; mainly with all extra features or without any extra features.
    It is specifically developed to meet the demands of Food and Beverage applications, with features like chemical resistant, fiberglass reinforced plastic, anti-condensation membrane, IP65 and plastic that is approved for contact with foodstuff.
  • JSHD4
    JSHD4 is an ergonomic and adaptable three-position device.
    It has several optional features such as connection type, LEDs, and number of extra buttons. The features can be combined in multiple ways, resulting in a wide range of JSHD4 models.

Don't forget to order a suitable cable for your three-position device.

HD5_and_JSHD4_2TLC010188V0201

Highlights

Product browser
Documents
CAD drawings
Pluto block selection guide
eConfigure
EPLAN
2D/3D Data
Loading documents

CAD drawings for all Safety Products are available here.

For information and guidance on recommended function blocks to use for each product in Pluto Manager, see the Pluto block selection guide (PDF)
Select region / language