ABB Softstarter Selector

Find the perfect softstarter match for your application
Start your journey with Softstarter Selector

Softstarter Selector is ABBs web-based tool to support product selection based on application needs in just four steps. By using the tool no previous knowledge about ABBs softstarter portfolio is required. Softstarter Selector will make a recommendation based on your input data: motor data, application load and other requirements - enabling you to choose based on your needs.

Normal or heavy duty start? High installation altitude? No problem! Softstarter Selector provides you with the best option to make a perfect start

Softstarter Selector offers pre-defined models for ABB motors as well as a range of typical loads like fans, pumps, conveyors and many more to choose from. For advanced use, individual values for motors and loads can be used, making the selection tailored to your precise data input. 

 

Resize image project

Available in multiple languages and metrics according to IEC and NEMA make it a flexible tool made for worldwide use.

Ready to make selection effortless? - Use Softstarter Selector and enjoy the journey!

Benefits & Features

User friendly interface

  • Navigate and insert data effortlessly
  • Free of charge and no license required
  • First time use and help guide
  • Web based application in known ABB user interface

Simplified selection process

Selection how you need it: use pre-defined ABB motors and loads or take the freedom to adapt to your individual parameters

One tool for all

  • Link to coordination selection (SOC)
  • eConfigure integration
  • Buy option integration
Coming soon...
How to videos
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language