Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

OTDC Special solutions

Reduce the overall structural cost, installation cost and space consumption with the special OTDC solutions


Multi-circuit solutions – for multiplied benefits
With OTDC switches it is possible to control two or three circuits simultaneously with only one switch.

Load-side combining – High performance, compact solution
Increase the current output up to three times in a 37% lower space. The load-side combining solutions allow the use of OTDC switches in applications that require up to 800 A (UL) or 1500 A (IEC) outputs.
 
 
IEC, 2 x 315/400/500 A                                                 IEC, 3 x 315/400/500 A     
 
Diagram5_IEC


UL, 2 x 250/320/400 A                                                  UL (grounded), 2 x 250/320/400 A

Diagram5_UL


Higher voltage – 1500 V DC solutions
ABB is ready to respond to the demands of the global market: OTDC is now available for 1500 V DC from 315 to 500 A (IEC) and from 250 to 400 A (UL).
 
 
  

Tools and Support

Related products