Cam switches are very versatile and can be used in countless applications. Examples of these are control panels, consoles, machines and switchgear used in HVAC, mining, railway, critical power and solar industries.
With such a wide variety of applications and a limited amount of cam switches in standard lists, customers sometimes need to specify a switch to meet their requirements. We want you to have it easy. We have designed the configuration tool CamWeb2 to be unbeatable.
Powerful
With a broad selection of accessories and contact configurations in CamWeb2, there is always a switch suitable for your application. You may select handles in various colors and degrees of protection, shafts, higher number of contacts and angle systems and design your own front plate.
In CamWeb2 it is not only possible to configure your own switch, but you can also get a full specification and drawings right away.
Fast
CamWeb2 is a browser based application, that you can access anywhere an internet connection is available, a full configuration can be done online, without any extra paper forms. After the configuration is done, an order code is automatically created and sent to you by e-mail.
User friendly
CamWeb2 guides you through the entire configuration process, enabling only feasible options and displaying the selections in a visual way. You can be confident that you will get the cam switch that you need.